2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JCC-38AA14-38AA14-W

표 확장
EN
1/5
Order number
PCODE
Flexible Spacer Coupling
FSC
Coupling Type
CT
Hub 1 Size
H1S
Hub 1 Material Type
H1MT
Hub 1 Bore
H1B [mm]
Hub 2 Size
H2S
Hub 2 Material Type
H2MT
Hub 2 Bore
H2B [mm]
Flexible Element Type
FET
Dimension A
A [mm]
Dimension C
C [mm]
Dimension C1
C1 [mm]
Dimension L
L [mm]
Dimension L1
L1 [mm]
Dimension L2
L2 [mm]
Dimension E
E [mm]
Dimension S
S [mm]
1
JCC-38AA14-38AA14-W
Flexible JawCoupling
C Series
38A
Aluminium
14
38A
Aluminium
14
92 Shore (Standard)
80
64
75
114
45
45
24
3.0
압축된 표현 표시(1 구성 가��한 제품)
ShorttextSpacer Coupling Drive Shaft
최근 변경11.09.2023 06:33:07
단위

Classifications

CNS

CNSERPBASE Object Properties